Suction cup P-D36 Silicone detectable, FCM - 1
Item number: 0206372
9 Variants

Suction cup P-D36 Silicone detectable, FCM

Login or create account to access all our content and features!

Variants

  • Suction cup P-D36 Silicone detectable, FCM
    0206372
  • Suction cup P-D36 Silicone G1/4" male SS, detectable, FCM
    0207029
  • Suction cup P-D36 Silicone G3/8" male  SS, detectable, FCM
    0207030
  • Suction cup P-D36 Silicone 1/4" NPT male SS, detectable, FCM
    0207031
  • Suction cup P-D36 Silicone 3/8" NPT male SS, detectable, FCM
    0207032
  • Suction cup P-D36 Silicone G1/4" male composite, detectable, FCM
    0207033
  • Suction cup P-D36 Silicone G3/8" male composite, detectable, FCM
    0207034
  • Suction cup P-D36 Silicone 1/4" NPT male composite, detectable, FCM
    0207035
  • Suction cup P-D36 Silicone 3/8" NPT male composite, detectable, FCM
    0207036

Features

  • The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
  • Long lasting high-end silicone material
  • A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
  • Suitable for pralines, such as chocolates
  • Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings.
  • Easy to clean with hygienic design. No dust/dirt pockets.