Suggestions

Categories

Products

Content

Level compensator LC16-F1820, G1/8" female, stroke 20 - 1
Item number: 0124951
4 Variants

Level compensator LC16-F1820, G1/8" female, stroke 20

Adjust differences in levels, for example on lifting devices with several suction cups.There is then less demand for exact positioning of vacuum handling device...
Read more
Login or create account to access all our content and features!

Variants

  • Level compensator LC16-F1820, G1/8" female, stroke 20
    0124951
  • Level compensator LC16-M1820, G1/8" male, stroke 20
    0124952
  • Level compensator LC16-F1835, G1/8" female, stroke 35
    0124953
  • Level compensator LC16-M1835, G1/8" male, stroke 35
    0124954

Features

  • Adjust differences in levels, for example on lifting devices with several suction cups.
  • Less demand for exact positioning of vacuum handling device.
  • Provides a certain degree of shock and vibration absorption.
  • Allows for soft placement of cups on sensitive or thin objects.
  • Non-rotational design, suitable for use with oval suction cups.
  • Wide range of thread connections and stroke lengths.