Suggestions

Categories

Products

Content

Vacuum pump CLASSIC H120, connection plate composite PPS(D), Viton® sealings - 1
Item number: 0100212
3 Variants

Vacuum pump CLASSIC H120, connection plate composite PPS(D), Viton® sealings

These vacuum pumps are Piab's traditional pumps developed to be used within the chemical industry or in chemically aggressive environments.
Login or create account to access all our content and features!

Variants

  • Vacuum pump CLASSIC H120, connection plate composite PPS(D), Viton® sealings
    0100212
  • Vacuum pump CLASSIC H120, conn. AD, NBR sealings
    0102131
  • Vacuum pump CLASSIC H120, conn. E, NBR seals
    0102409

Features

  • Higher vacuum levels to 29.85 -inHg
  • Use with practicallty zero leakage present and non-porous applications