Suggestions

Categories

Products

Content

GRZ 10-8 Part/Sprue Gripper - 1
Item number: 0214365
2 Variants

GRZ 10-8 Part/Sprue Gripper

Login or create account to access all our content and features!

Variants

  • GRZ 10-8 Part/Sprue Gripper
    0214365
  • GRZ 10-8 C Part/Sprue Gripper
    0214366

Features

  • Knurled pattern on the jaw-face with
  • magnetic PNP sensor to detect when
  • jaw is closed.
  • Single action spring return function
  • Fully compatible with Piab's modular
  • EOAT/gripper system
  • In-jaw part sensor does not require
  • adjustment.
  • Requires 10mm Mounting Clamp.