Suggestions

Categories

Products

Content

Solenoid valve DS 23 for control ON/OFF - 1
Item number: 01.04.274

Solenoid valve DS 23 for control ON/OFF

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
Read more
Login or create account to access all our content and features!

Features

  • Electric 3/2 valve with manual override.
  • Quick and easy mounting with push-in connections.
  • Body with 3 M5 ports.
  • Suitable for compressed air, filtration 40µ.