Suction cup DCF65P Polyurethane 60, 3/8" NPT female, with mesh filter - 1
Item number: 0206535
10 Variants

Suction cup DCF65P Polyurethane 60, 3/8" NPT female, with mesh filter

Login or create account to access all our content and features!

Variants

  • Suction cup DCF65P Polyurethane 60, 3/8" NPT female, with mesh filter
    0206535
  • Suction cup DCF65P Polyurethane 60, G3/8" male, 1/8" NPSF female, with mesh filter
    0206536
  • Suction cup DCF65P Polyurethane 60, G3/8" female, with mesh filter
    0206537
  • Suction cup DCF65P Polyurethane 60, G3/8" female plastic
    0206538
  • Suction cup DCF65P Polyurethane 60, T-slot, with mesh filter
    0206539
  • Suction cup DCF65P Polyurethane 60, G1/4" female, with mesh filter
    0206794
  • Suction cup DCF65P Polyurethane 60 G3/8" female with mesh filter, 17 mm thread
    0209185
  • Suction cup DCF65P Polyurethane 60 G1/4" male with mesh filter
    0207678
  • Suction cup DCF65P Polyurethane 60 M10x1,5 male with mesh filter
    0207654
  • Suction cup DCF65P Polyurethane 60 MM14M
    0242507

Features

  • Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
  • Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycles.