Suggestions

Categories

Products

Content

Suction cup B13-2 - 1
Item number: S.B13-2

Suction cup B13-2

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
  • The fittings avaliable are threaded and push on fittings.