Suggestions

Categories

Products

Content

Inlet reducer piFLOW®i/f Ø76.2-Ø32 (3"-1 1/4") - 1
Item number: 0126601
4 Variants

Inlet reducer piFLOW®i/f Ø76.2-Ø32 (3"-1 1/4")

Login or create account to access all our content and features!

Variants

  • Inlet reducer piFLOW®i/f Ø76.2-Ø32 (3"-1 1/4")
    0126601
  • Inlet reducer piFLOW®i/f Ø76.2-Ø38.1 (3"-1 1/2")
    0126398
  • Inlet reducer piFLOW®i/f Ø76.2-Ø50.8 (3"-2")
    0126397
  • Inlet reducer piFLOW®i/f Ø76.2-Ø63.5 (3"-2 1/2")
    0126602

Features

  • Makes the installation of conveying pipe and hose easier.
  • Fulfils the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011.
  • Antistatic.