Suggestions

Categories

Products

Content

VGS™3010 - 1
Item number: VGS3010

VGS™3010

Piab VGS™ – A product design where different suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” mak...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Patented COAX® technology
  • Compatible with any suction cup with G3/8" male fitting. Suction cup ordered separately.
  • Available with two- or three-stage COAX® cartridge MINI. Choose an Si cartridge for extra vacuum flow, a Pi cartridge for high performance at low feed pressure or an Xi cartridge when high flow and deep vacuum is needed.
  • As a two-stage cartridge without flap valves, choose a Di cartridge for dust-proof operation.
  • The three-stage cartridge will give extra high initial vacuum flow, which is suitable in high speed applications.
  • Easy installation and flexible positioning with several mounting options.