Suggestions

Categories

Products

Content

Suction cup BL50-2 Chloroprene - 1
Item number: 0101121
21 Variants

Suction cup BL50-2 Chloroprene

The same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. Not suitable for use with deep va...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup BL50-2 Chloroprene
    0101121
  • Suction cup BL50-2 Silicone
    0101122
  • Suction cup BL50-2 Chloroprene, 1/8" NPSF female
    0101695
  • Suction cup BL50-2 Chloroprene, G1/4" male, with mesh filter
    0101696
  • Suction cup BL50-2 Chloroprene, 1/4" NPT male, with mesh filter
    0101697
  • Suction cup BL50-2 Chloroprene, G3/8" male, with mesh filter
    0101698
  • Suction cup BL50-2 Chloroprene, 5x1/8" NPSF female
    0101700
  • Suction cup BL50-2 Chloroprene, 1/8" NPSF female, with mesh filter
    0101701
  • Suction cup BL50-2 Chloroprene, 1/8" NPSF female, with dual flow control valve
    0101702
  • Suction cup BL50-2 Chloroprene, G1/4" male, with mesh filter and dual flow control valve
    0101703
  • Suction cup BL50-2 Chloroprene, G3/8" male, with mesh filter and dual flow control valve
    0101705
  • Suction cup BL50-2 Silicone, 1/8" NPSF female
    0101708
  • Suction cup BL50-2 Silicone, G1/4" male, with mesh filter
    0101709
  • Suction cup BL50-2 Silicone, 1/4" NPT male, with mesh filter
    0101710
  • Suction cup BL50-2 Silicone, G3/8" male, with mesh filter
    0101711
  • Suction cup BL50-2 Silicone, 3/8" NPT male, with mesh filter
    0101712
  • Suction cup BL50-2 Silicone, 1/8" NPSF female, with mesh filter
    0101714
  • Suction cup BL50-2 Silicone, 1/8" NPSF female, with dual flow control valve
    0101715
  • Suction cup BL50-2 Silicone, 1/4" NPT male, with dual flow control valve
    0101717
  • Suction cup BL50-2 Silicone, 1/8" NPSF female, PA
    0110342
  • Suction cup BL50-2 Chloroprene, 1/8" NPSF female, PA
    0110958

Features

  • Suitable for level adjustment.
  • Lifting movement to separate small and thin objects.
  • Less suitable when the lifting force is parallel to the surface of the object.
  • Optional reinforcement rings made of polyamide.