Suggestions

Categories

Products

Content

RC 10-S Rotary Cylinder - 1
Item number: 0214587
4 Variants

RC 10-S Rotary Cylinder

Allows for 0-180° rotational motion.Adjustable angle with rubber bumpers.Double acting.*Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TPRequirementsMa...
Read more
Login or create account to access all our content and features!

Variants

  • RC 10-S Rotary Cylinder
    0214587
  • RC 20-S Rotary Cylinder
    0214588
  • RC 30-S Rotary Cylinder
    0214589
  • RC 50-S Rotary Cylinder
    0214590

Features

  • Allows for 0-180° rotational motion.
  • Adjustable angle with rubber bumpers.
  • Double acting.
  • *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP

    Requirements

    Maximum air pressure 87 psi (6 bar).
  • Requires filtered dry air.