Skip to content

Innovations

Piab focuses on developing products and systems that consume a minimum of energy and have a minimal environmental impact, reducing the user’s carbon footprint. Performance is never sacrificed, so productivity is consistently maximized.

Our core technologies
Generate vacuum
Generate vacuum based on compressed air
Suction cups/grippers
Handling parts with suction cups and grippers
Conveying
Vacuum conveying of powder and bulk
COAX® technology

COAX® technology

COAX® is an advanced solution for creating vacuum with compressed air. COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors.
DURAFLEX® suction cups

DURAFLEX® suction cups

With DURAFLEX®, a strong, wear resistant and elastic polyurethane material, Piab can offer the unique dual-hardness feature for suction cups.
piCOMPACT® all-in-one ejector unit

piCOMPACT® all-in-one ejector unit

piCOMPACT® is an ejector family with integrated controls, so called compact or ”all-in-one” ejector unit.
piFLOW® vacuum conveyor

piFLOW® vacuum conveyor

piFLOW® vacuum conveyors doubles the conveying capacity compared to conventional conveyors. ATEX Dust classified conveyor.
piGRIP® – the configurable suction cup

piGRIP® – the configurable suction cup

A configurable suction cup that fits most machines and that can be optimized for handling almost all materials.
piINLINE® – the energy saving inline ejector

piINLINE® – the energy saving inline ejector

piINLINE® is a range of eco-friendly vacuum inline ejectors based on Piab's energy efficient COAX® technology.
Vacuum Gripper System – VGS™

Vacuum Gripper System – VGS™

Piab’s decentralised Vacuum Gripper system (VGS™) is a product solution integrating high quality DURAFLEX® suction cups with COAX® cartridges.
piSOFTGRIP® vacuum-driven soft gripper

piSOFTGRIP® vacuum-driven soft gripper

piSOFTGRIP® is a vacuum driven gripper with three gripping fingers and a vacuum cavity, all made in one piece. The result is a simple and robust product.

Choose your language

Can't compare

Different product types can’t be compared. Do you want to remove the existing products?