Piab introduces piCEP™40 – compact electrical pump for compressed-air-free vacuum automation

Piab introduces piCEP™40, a compact and fully electric vacuum pump designed for flexible, compressed-air-free automation in logistics, packaging and material handling applications.
Piab is expanding its range of electrical vacuum solutions with the launch of piCEP™40 – Compact Electrical Pump, a compact and fully electric vacuum pump designed for automated and mobile handling applications where compressed air is not available, practical or preferred.
With local vacuum generation close to the suction point, piCEP™40 enables fast vacuum build-up, reliable gripping and simplified system design. Instead of routing compressed air to a gripper, robot or mobile platform, the pump generates vacuum directly where it is needed. This makes it an attractive solution for machine builders, system integrators and manufacturers of AMRs and AGVs looking to create flexible, compressed-air-free automation systems.
The new pump is especially well suited for logistics automation, warehousing, packaging and material handling. Its compact design makes it easy to integrate into space-constrained layouts and mobile platforms, while reducing vacuum line length for fast response during handling cycles. piCEP™40 is designed for sealed and slightly leaking objects, making it suitable for many common pick-and-place and intralogistics applications.
To support efficient integration, piCEP™40 offers both standard I/O and IO-Link communication. Standard I/O provides simple connection to common machine control systems, while IO-Link enables advanced configuration, monitoring and diagnostics.
The pump can also be configured with options for external vacuum sensor connection and a signal for an external release valve, giving users flexibility to adapt the solution to their specific application needs.
By combining compact design, electric vacuum generation and flexible control options, piCEP™40 gives automation manufacturers a practical way to add reliable vacuum handling without the need for compressed-air infrastructure at the point of use.
Read more on the product page and use the configurator to select the right piCEP™40 setup for your application.