Skip to content

Configure your piFLOW®p
Item no: Configure your piFLOW®p

Configure your piFLOW®p

Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust and Gas certified. Typical applications are powder and granules transfer or form-fill-seal or big bag loading and unloading drum/bag filling and emptyingor Mill/Sieve/Mixer/Blender filling or tablet/fragile products transfer or applications in explosive atmosphere or hygienic applications or compact applications

Read more
Configure

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

Show all (12)

Choose your language

Can't compare

Different product types can’t be compared. Do you want to remove the existing products?