Suction cup FC100 Nitrile-PVC 60, G3/8" female, with mesh filter - 1
Item number: 0101881
9 Variants

Suction cup FC100 Nitrile-PVC 60, G3/8" female, with mesh filter

The slightly curved shape and internal cleats provide a good grip and the strengthened lip extends the life of the cup considerably. Nitrile-PVC enables mark free handling
Login or create account to access all our content and features!

Size

50 mm
Item number: 3150066P
75 mm
Item number: 3150067P
100 mm
Item number: 0101881

Fitting

Without fitting Washer, None
Item number: 3150094P
Without fitting None
Item number: 3150213P
G 3/8" Male, 1/8" NPSF FemaleAl
Item number: 3150067P
G 3/8" MaleAl
Item number: 3250062P
G 3/8" FemaleFilter mesh, Al
Item number: 0101881
G 1/2" FemaleFilter mesh, Al
Item number: 0101883
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.