Metal powders are both expensive and hazardous, so proper recovery from the printer is crucial. Piab's piFLOW® vacuum conveyors can transport metal powders from the printer to the sieve or the original manufacturer barrel/container via an enclosed system to increase productivity and ensure the employees’ safety. It is also possible to reclaim metal powder from the overflow bin, the building plate of the printer or just do it with the help of a Piab Feed pipe.
Reclaim metal powder to reduce product scrap and enhance the working environment for 3D printing Additive Manufacturing operators! Piab vacuum conveyors help you connecting the dots. Contact our experts to get personalized advice on the best possible vacuum solution for your powder handling challenge!
Do you want to know more about the other applications of Additive Manufacturing?
Click the Links!
Filling printer with metal powder
Sieve or hopper filling of metal powder
Read more about Piab’s offer for Metal Additive Manufacturing: Download the piFLOW® handout!