Suggestions

Categories

Products

Content

CAD center

Item no.Product NameDownload
0213950Suction cup OCF40x110 Polyurethane 55/60, T-slot with mesh filter
0207731Suction cup OCF20×50 Polyurethane 60, G1/4" male
0103305Suction cup OC35x90P Polyurethane 60, G3/8" female
0122456Suction cup OCF30x90P Polyurethane 55/60, G3/8" male
0213949Suction cup OCF30x90 Polyurethane 55/60, T-slot with mesh filter
3350011Suction cup OC60x140 Nitrile, G3/8" female
0207728Suction cup OCF20×50 Polyurethane 60, G3/8" male
3350011BSuction cup OC60x140 Nitrile, 3/8" NPT female
0207727Suction cup OCF20×50 Polyurethane 60, G3/8" female
0121786Suction cup OCF30x90P Polyurethane 55/60, G3/8" female
0122459Suction cup OCF30x90P Polyurethane 55/60, 3/8" NPT female
0207726Suction cup OCF20×50 Polyurethane 60, T-slot with mesh filter
0207618Suction cup OCF20×50 Polyurethane 60, G3/8" female plastic
0121865Suction cup OCF40x110P Polyurethane 55/60, 3/8" NPT female
0121847Suction cup OCF20x80P Polyurethane 55/60, G3/8" male
0102374Suction cup OC35x90P Polyurethane 40, G3/8" female
0115307Suction cup OC35x90P Polyurethane 40, adjustable thread insert G3/8" male with mesh filter
0209497Suction cup OCF20×50 Polyurethane 60, G3/8" female, 17 mm thread
0121859Suction cup OCF20x80P Polyurethane 55/60, 3/8" NPT female
0102375Suction cup OC35x90P Polyurethane 40, 3/8" NPSF female
0103303Suction cup OC35x90P Polyurethane 60, 3/8" NPSF female
0115313Suction cup OC35x90P Polyurethane 60, adjustable thread insert G3/8" male with mesh filter
0122455Suction cup OCF20x80P Polyurethane 55/60, G3/8" female
0213948Suction cup OCF20x80 Polyurethane 55/60, T-slot with mesh filter
0213933Suction Cup OCF20x80P G1/4" Female
0122860Suction cup OCF40x110P Polyurethane 55/60, G3/8" female
0122457Suction cup OCF40x110P Polyurethane 55/60, G3/8" male
0207730Suction cup OCF20×50 Polyurethane 60, G1/4" female
0207732Suction cup OCF20×50 Polyurethane 60, M10×1.5 male
0207729Suction cup OCF20×50 Polyurethane 60, NPT3/8" female

Compare products

0 item(s) added
Compare