CAD center

Item no.Product NameDownload
0205915Suction cup F-OB 20x40 Silicone, G1/4" male SS, detectable, FCM
0205920Suction cup F-OB 30x60 Silicone, G1/8" male SS, detectable, FCM
0108672Suction cup OB35x90P Polyurethane 60, brass 3/8" NPSF female
0109857Suction cup OB35x90P Polyurethane 30/60, 3/8" NPSF female
0109912Suction cup OB35x90P Polyurethane 60 with collar for Vacuum Gripper System (VGS)
0108674Suction cup OB50x140P Polyurethane 60, brass 3/8" NPSF female
0109859Suction cup OB50x140P Polyurethane 30/60, brass 3/8" NPSF female
0109914Suction cup OB50x140P Polyurethane 60 with collar for Vacuum Gripper System (VGS)
0108676Suction cup OB65x170P Polyurethane 60, brass 3/8" NPSF female
0109860Suction cup OB65x170P Polyurethane 30/60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
0109916Suction cup OB65x170P Polyurethane 60 with collar for Vacuum Gripper System (VGS)
0207045Suction cup F-OB 20x40 Silicone, G1/4" male SS, FCM
0207047Suction cup F-OB 30x60 Silicone, G1/8"male SS, FCM
0122287Suction cup OBF35X90P Polyurethane 55/60, 3/8" NPT female
0213929Suction cup OBF35x90P Polyurethane 55/60, T-slot with mesh filter
0121437Suction cup OBF50x140P Polyurethane 55/60, M10x1.5 male
0213921Suction cup OBF50x 140P.5x.G14M - G 1/4" Male
0119131Suction cup OBF65x170P Polyurethane 55/60, G3/8" female
0122289Suction cup OBF65X170P Polyurethane 55/60, 3/8" NPT female
0213932Suction cup OBF65x170 Polyurethane 55/60, T-slot with mesh filter
0213918Suction Cup OBF65x170P G1/4" Female
0207733Suction cup OBF30x60P Polyurethane 60, T-slot
0207735Suction cup OBF30x60P Polyurethane 60, G3/8" male
0207737Suction cup OBF30x60P Polyurethane 60, G1/4" female
0207739Suction cup OBF30x60P Polyurethane 60, M10x1.5 male
0209490Suction cup OBF30x60P Polyurethane 55/60/30 G3/8" female with mesh filter, 17 mm thread
0207571Suction cup OBF15x35P H Polyurethane 60, NPT3/8" female
0207575Suction cup OBF15x35P H Polyurethane 60, T-slot
0207577Suction cup OBF15x35P H Polyurethane 60, G3/8" female
0207579Suction cup OBF15x35P H Polyurethane 60, G1/4" female
0209500Suction cup OBF15x35P H Polyurethane 60, G3/8" fem 17mm
0207593Suction cup OBF15x35P L Polyurethane 60, G3/8" female
0207595Suction cup OBF15x35P L Polyurethane 60, G1/4" male
0207597Suction cup OBF15x35P L Polyurethane 60, G3/8" male
0207599Suction cup OBF15x65P Polyurethane 60, NPT3/8" female
0207603Suction cup OBF15x65P Polyurethane 60, T-slot
0207605Suction cup OBF15x65P Polyurethane 60, G3/8" female
0207607Suction cup OBF15x65P Polyurethane 60, G1/4" female
0207609Suction cup OBF15x65P Polyurethane 60, G1/4" male
0209502Suction cup OBF15x65P Polyurethane 60, G3/8" fem 17mm
0212799Suction cup OBF40X80P Polyurethane 60, 3/8" NPT female
0212801Suction cup OBF40X80P Polyurethane 60, M10x1.5 male
0211404Suction cup OBF40X80P Polyurethane 60, G3/8" male, with mesh filter
0213930Suction cup OBF40X80P Polyurethane 60, T-slot
0213916Suction cup OBF40X80P Polyurethane 60, G1/4” female
0108673Suction cup OB35x90P Polyurethane 60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
0109856Suction cup OB35x90P Polyurethane 30/60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
0109913Suction cup OB35x90P Polyurethane 30/60 with collar for Vacuum Gripper System (VGS)
0115291Suction cup OB20x60P Polyurethane PU60, G1/8" male
0108675Suction cup OB50x140P Polyurethane 60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
0109858Suction cup OB50x140P Polyurethane 30/60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
0109915Suction cup OB50x140P Polyurethane 30/60 with collar for Vacuum Gripper System (VGS)
0108677Suction cup OB65x170P Polyurethane 60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
0109861Suction cup OB65x170P Polyurethane 30/60, brass 3/8" NPSF female
0109917Suction cup OB65x170P Polyurethane 30/60 with collar for Vacuum Gripper System (VGS)
0119121Suction cup OBF35x90P Polyurethane 55/60, thread insert G3/8" with mesh filter
0121436Suction cup OBF35x90P Polyurethane 55/60, M10x1.5 male
0200694Suction cup OBF35x90P Polyurethane 55/60, G3/8" female, 17 mm thread
0119123Suction cup OBF35x90P Polyurethane 55/60, G3/8" female
0213915Suction Cup OBF35X90P G1/4" female
0213919OBF35x90P.5X.G14M G1/4" Male
0119125Suction cup OBF50x140P Polyurethane 55/60, G3/8" male, with mesh filter
0119127Suction cup OBF50x140P Polyurethane 55/60, G3/8" female
0122288Suction cup OBF50X140P Polyurethane 55/60, 3/8" NPT female
0213931Suction cup OBF50x140 Polyurethane 55/60, T-slot with mesh filter
0213917Suction Cup OBF50x140P G1/4" female
0119129Suction cup OBF65x170P Polyurethane 55/60, G3/8" male, with mesh filter
0121438Suction cup OBF65x170P Polyurethane 55/60, M10x1.5 male
0207617Suction cup OBF30x60P Polyurethane 60, G3/8" female plastic
0207734Suction cup OBF30x60P Polyurethane 60, G3/8" female
0207736Suction cup OBF30x60P Polyurethane 60, NPT3/8" female
0207738Suction cup OBF30x60P Polyurethane 60, G1/4" male
0207581Suction cup OBF15x35P H Polyurethane 60, G1/4" male
0207583Suction cup OBF15x35P H Polyurethane 60, M10x1.5 male
0207585Suction cup OBF15x35P H Polyurethane 60, G3/8" male
0207587Suction cup OBF15x35P H Polyurethane 60, G3/8" female plastic
0207589Suction cup OBF15x35P L Polyurethane 60, NPT3/8" female
0207592Suction cup OBF15x35P L Polyurethane 60, T-slot
0207594Suction cup OBF15x35P L Polyurethane 60, G1/4" female
0207596Suction cup OBF15x35P L Polyurethane 60, M10x1.5 male
0207598Suction cup OBF15x35P L Polyurethane 60, G3/8" female plastic
0209501Suction cup OBF15x35P L Polyurethane 60, G3/8" fem 17mm
0207611Suction cup OBF15x65P Polyurethane 60, M10x1.5 male
0207613Suction cup OBF15x65P Polyurethane 60, G3/8" male
0207615Suction cup OBF15x65P Polyurethane 60, G3/8" female plastic
0212792Suction cup OBF40X80P Polyurethane 60, G3/8" female
0212802Suction cup OBF40X80P Polyurethane 60, G3/8" female, 17 mm thread
0213920Suction cup OBF40X80P Polyurethane 60, G1/4” male
0205912Suction cup F-OB 10x30 Silicone, G1/8" male SS, detectable, FCM
0205918Suction cup F-OB 20x40 Silicone, G1/8" male SS, detectable, FCM
0205923Suction cup F-OB 30x60 Silicone, G1/4" male SS, detectable FCM
0207044Suction cup F-OB 10x30 Silicone, G1/8" male SS, FCM
0207046Suction cup F-OB 20x40 Silicone, G1/8"male SS, FCM
0207048Suction cup F-OB 30x60 Silicone, G1/4" male SS, FCM
PAOB
OBL