Feedback

Choose your language

Close

piFLOW®f vacuum conveyor

piFLOW®f – Simplifying material handling

Date 9/30/2011

The food grade conveyor which doubles the conveying capacity compared to conventional conveyors.

  • Full opening maximizes the material throughput
  • A cost efficient alternative on the market
  • ATEX Dust classified
  • All material in direct contact with the conveyed material is FDA compliant
  • Equipped with COAX® cartridges – the most energy efficient way of producing vacuum
  • Easy to increase/decrease the number of COAX® cartridges
  • COAX® cartridges can provide three times more vacuum flow than conventional systems
  • Modular design
  • Easy to mount and dismount
  • Easy to clean

Press release
Online catalog

Piab AB © 2020 Privacy notice

Follow us

Contact us