Feedback

Choose your language

Close

Piab vacuum switches

Versatile vacuum switches that make sense

Date 3/14/2016

Miniature, low cost vacuum switches make perfect sense in decentralized vacuum systems.

Taby, Sweden – Specially designed to facilitate vacuum sensing in decentralized ejector based systems, Piab's miniaturized vacuum switches VS4015/VS4016 and VS4118/VS4128 are growing increasingly popular because of their low cost, small size, low weight, and simple installation.

”These unique pre-set vacuum switches offer true plug & play installation, and have been specifically developed to help manufacturers to fully benefit from the advantages offered by decentralized vacuum systems based on, for instance, Piab's compact air-driven vacuum ejectors – lower energy consumption, improved flow, better response times, simplified dimensioning, increased productivity, and much more,” says Josef Karbassi, Vice President of Piab's Automation Division.

Available with either push-in or thread connections, the vacuum switches are extremely versatile and very easy to use in vacuum sensing applications. Also available is a T-connector, enabling multiple vacuum switches to be connected in series with one common output. The durable, digital output vacuum switches are delivered pre-set, eliminating all risk of human error during installation or operation. They are offered in two different versions – the plastic VS4015/VS4016 and the metal VS4118/VS4128.

”The plastic version is ultra-lightweight and is suitable for, for example, very fast moving robotic applications where low weight is of critical importance. It is also very inexpensive compared with alternative solutions. The metal version is more robust, and has proved an instant hit within parts of the auto industry, where it is quickly becoming an industry standard,” explains Karbassi.

The metal vacuum switches are available with standard male-to-female M12 cable assemblies, a requirement within the auto industry. In addition, the metal version switches feature a compact design with a 90° angle swivel connection for easy installation.

About Piab

Established in 1951, Piab designs innovative vacuum solutions that improve the energy-efficiency, productivity, and working environments of vacuum users around the world. As a reliable partner to many of the world's largest manufacturers, Piab develops and manufactures a complete line of vacuum pumps, vacuum accessories, vacuum conveyors and suction cups for a variety of automated material handling and factory automation processes. Piab utilizes COAX®, a completely new dimension in vacuum technology, in many of its original products and solutions. COAX® cartridges are smaller, more energy efficient and more reliable than conventional ejectors, and can be integrated directly into machinery. This allows for the design of a flexible, modular vacuum system. Piab is a worldwide organization with subsidiaries and distributors in almost 70 countries. Its headquarters are in Sweden.