Feedback

Choose your language

Close

Tire and rubber handling/forming

Tire and rubber handling/forming

Tire and rubber manufacturers use vacuum for material handling and forming applications. The process of moulding tires includes a vacuum assist that helps rubber form inside a mould cavity. Tires and rubber slabs are also handled by means of vacuum pumps and suction cups.



Advantages with Piab

  • The productivity is increased thanks to vacuum pumps using the COAX® technology and optimizers to minimize the energy consumption.
  • Reduced energy consumption with COAX® technology and optimisers.
  • Fast and secure grip thanks to high initial vacuum flow of Piab pumps.

Piab AB © 2020 Privacy notice

Follow us

Contact us