Working environment

Working environment

Vacuum conveying is an excellent alternative to manual operations such as carrying or lifting or mechanical operations such as belt conveyors, when it comes to working environment. Piab’s systems eliminate manual operation steps and at the same time reduce the amount of maintenance and dust contamination with positive results for the operators workload and health. Piab has over 30 years of experience of powder and granules transfer through vacuum conveying. We handle particle sizes from 0.5 micron. The conveying capacity reaches up to 10 tons/hour and the conveying distance up to 30 meters.

Key advantages with Piab vacuum conveyors

  • Minimum maintenance since no moving parts inside the pump
  • Hygienic design and easy to clean
  • Closed system with no dust contamination
  • Modular program easy to modify for different requirements

Piab AB © 2018 Legal notice

Follow us

Contact us