Painting/paint coating

Painting/paint coating

Automotive manufacturing facilities designate an enclosed booth area for painting vehicles and vehicle parts. Vacuum conveyors are used to convey the powdered paint primer into large mixing tanks. From the tanks the powder is conveyed to the paint spray guns where it is then applied to the vehicle. Conveyors are also used to collect any residual powder that falls off the vehicle surface.


Key advantages with Piab vacuum conveyors

  • Minimum maintenance since no moving parts inside the pump
  • Hygienic design and easy to clean
  • Closed system with no dust contamination
  • Modular program easy to modify for different requirements 

Piab AB © 2018 Legal notice

Follow us

Contact us