Feedback

Choose your language

Close

Diecasting

Diecasting

Diecasting is a process that is used to manufacture many automotive systems and components. Engine manifolds are one example. During the diecasting process vacuum can be used to convey particulate into the diecasting molds and also to evacuate the die. Once a part is formed from particulate (usually sand) the particulate is then recycled, reground, and added to the main particulate supply by means of a conveyor.

 

 

 

 

 

 

Key advantages with Piab vacuum conveyors

  • Increased uptime thanks to the hygienic design of the conveyor makes it easy to clean.
  • Improved working environment as the vacuum conveying system is a closed system with no dust contamination.
  • Create safe environments as the conveyors meets industry standards of ATEX Dust and Gas.
  • The conveyors are available with all material in contact with the conveyed product in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • Available to convey up to 14 tons/hrs and 30 meters.
  • Flexibility to be able to convey particles from 0.5 micron and up.
  • Compact size makes it a great solution when space is at premium.
  • Flexibility in which vacuum source to use, the conveyors work equally well with an ejector pump or with a mechanical pump.

Piab AB © 2020 Privacy notice

Follow us

Contact us