Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

piCOMPACT® ejector family

piCOMPACT® all-in-one ejector unit

piCOMPACT® is an ejector family with integrated controls, so called compact or ”all-in-one” ejector unit. 

It is a stackable platform with the possibility to mount several units in the same manifold and have common pneumatic and electrical connections. The focus during development has been on the most significant "key criteria" for these types of pumps, reliability and speed, as well as introducing some brand new attractive features/functions. That in combination with our state-of-the-art vacuum engine, COAX®, the product is outstanding. By working at low feed pressure and maximizing the utilization rate of the compressed air, the COAX® ejectors reduce energy consumption for manufacturers while increasing productivity and reliability.

  • Configurable vacuum ejector based on COAX® technology with integrated controls, developed for robotic handling applications.
  • Optimized design for high reliability, flexibility, high vacuum flow and fast cycle times.
  • High speed valves with adaptive PWM (Pulse Width Modulation) to reduce heat generation and further improve reliability.
  • Energy Saving (ES) function with adjustable hysteresis, Automatic Condition Monitoring (ACM) and Automatic ES Level Determination (ALD).
  • Analogue and digital outputs available (M12, M8, D-sub).
  • Additional features; Amplified Blow-Off (ABO), Automatic Timer Blow-Off (ATBO), Intelligent Blow-Off (IBO) and Self Adhesion Control (SAC) automatically removes “unwanted” vacuum adhesion with short blow puffs.
  • Option (piCOMPACT®23) with data communication through international standard system IO-Link.
  • piCOMPACT®10X to be selected for smaller vacuum systems, such as removal of small plastic parts from moulds with cups and pick-and-place of electronic components.
  • piCOMPACT®23 to be selected for medium or larger vacuum systems, such as palletizing of boxes and loading, sorting, transfer and unloading of different sheet materials.

Piab AB © 2021 Privacy notice

Follow us

Contact us