Feedback

Choose your language

Close

Value Line® vacuum generators

Value Line® vacuum generators
  • Ejector with improved vacuum performance compared to corresponding size conventional single-stage ejector.
  • Ejector stage without flap valve gives high reliability in dirty and dusty environments.
  • Light weight body.
  • Integrated push-in fittings or thread connection for quick and low cost installation.
  • Available in “Inline”, “T-design” or aluminum block version.
  • The T-design is suitable if exhaust air needs to be piped away.
  • The VL206 1/8” block version is an easy-to-install alternative, targeting operators of basic automated vacuum systems.

Item


Piab AB © 2020 Privacy notice

Follow us

Contact us