Light weight and small sized vacuum ejectors with integrated push-in fittings or thread connection. They come in either typical inline design, T-design or aluminium block version. The T-design allows exhaust air to be piped away and also suitable for clean-room environments. The VL206 1/8” block version is an easy-to-install alternative, offering better performance and more energy-efficient operation for the same price as competing ejectors, targeting operators of basic automated vacuum systems. The Value Line® ejectors will show up to 30% energy saving compared to a similar 0.7 mm competitor ejector. The products are available globally with off-the-shelf deliveries.