Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Flat

High friction suction cup for flat surfaces. For lifting products such as cardboard, glass and metal sheets.


teaser_pigrip_configurable
piGRIP® Configurable suction cups
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_f-flat_15-150mm
F - Flat (15–150 mm)
Suitable for flat objects such as cardboard, sheet metal, glass and porous materials. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
teaser_f-flat_75-110mm
F - Flat DURAFLEX® (75–110 mm)
High friction suction cup for flat surfaces. For lifting products such as metal sheets. The DURAFLEX® material is mark-free.
teaser_F_flat_FDA
F - Flat FDA & EU (15–150 mm)
The material used is food grade silicone material. It is free from colour pigments, approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is soft and pliable and can operate at a wide temperature range.
teaser_fmf-flat_mark_free
F-MF - Flat Mark Free (15–50 mm)
Suction cup of TPU, a mark-free material that leaves no trace on the object being handled. Suitable for flat surfaces. The cleats stop deformation by preventing suction of the object into the cup. 
PAF-Family_node
PAF - Automotive Flat (30-80 mm)
A round, flat suction cup addressing body shop segment and supporting industry standard in those applications.
teaser_xlf-extra_large_flat
XLF - Extra Large Flat (150–300 mm)
Suitable for handling large and heavy sheets, such as glass and metal, with a flat or slightly concave surface. Friction pattern increases safety and capability to handle tilted or standing glass/metal sheets. 

Piab AB © 2021 Privacy notice

Follow us

Contact us