Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Glass handling

Suitable for handling large and heavy sheets, such as glass and metal, with a flat or slightly concave surface. Friction pattern increases safety and capability to handle tilted or standing glass/metal sheets.


teaser_pigrip_configurable
piGRIP® Configurable suction cups
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_B_Bellows_DURAFLEX
B - Bellows DURAFLEX® (10–110 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items.
teaser_B_HNBR
B - Bellows HNBR (10–110 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items. Material used is HNBR.
teaser_b-mf--bellows_mark_free
B-MF - Bellows Mark Free (15–50 mm)
The same applications as for short bellows. Also suitable for smooth objects requiring a very clean surface. Only light weight objects should be handled when the lifting force is parallel to the surface.
teaser_bf-bellows_flat
BF-P DURAFLEX®
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.
teaser_hnbr
F - Flat HNBR (50–110 mm)
Suitable for flat objects such as cardboard, sheet metal, glass and porous materials. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
teaser_U_HNBR
U - Universal HNBR (10–20 mm)
For handling objects with flat or slightly curved surfaces.
teaser_xlf-extra_large_flat
XLF - Extra Large Flat (150–300 mm)
Suitable for handling large and heavy sheets, such as glass and metal, with a flat or slightly concave surface. Friction pattern increases safety and capability to handle tilted or standing glass/metal sheets. 
Silhouette-App_FDA-EU-32x32
Food contact materials (FDA & EU), non-detectable
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments. 

Piab AB © 2021 Privacy notice

Follow us

Contact us