Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Food contact materials (FDA & EU), non-detectable

The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments


teaser_pigrip_configurable
piGRIP® Configurable suction cups
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_B_bellows_FDA
B - Bellows FDA & EU (5–150 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments.
teaser_BL-2_bellows_long_FDA
BL-2 - Bellows Long FDA & EU (20–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is transparent with no addition of pigments. Can be used at a wide temperature range.
teaser_BL-4_bellows_long_FDA
BL-4 - Bellows Long FDA & EU (30–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. Optimized for bags with fragile contents and food. 
teaser_BL-5_bellows_long_FDA
BL-5 - Bellows Long FDA & EU (30–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. Optimized for handling bags with liquid, viscous contents and frozen food. 
teaser_d-deep_fda
D - Deep FDA & EU (15–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is transparent with no addition of pigments. Used for curved and irregular surfaces. Can lift even over corners and edges. Not suitable for use on flat surfaces.
teaser_F_flat_FDA
F - Flat FDA & EU (15–150 mm)
The material used is food grade silicone material. It is free from colour pigments, approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is soft and pliable and can operate at a wide temperature range.
group-transp-small
F-OB - Food, Oval Bellows, non-detectable (10x30–30x60 mm)
The small oval bellow cups of food contact material (FCM) are suitable for handling of long and narrow packages when maximum lifting force is desired.
teaser_u-universal_fda_4-50mm
U - Universal FDA & EU (4–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. For handling objects with flat or slightly curved surfaces.

Piab AB © 2020 Privacy notice

Follow us

Contact us