KBC series products, Kenos® Bag Cup, born from the need of handling in the food industry and handling liquid bags they are suitable also with flow pack applications. In KBC vacuum gripping systems, the integrated and modular COAX® vacuum cartridge gives the module flexibility. A version for external vacuum generation is available. A side channel blower is used when the application condition suggests it.