Feedback

Choose your language

Close

piCOBOT®

piCOBOT-complete-Idle-19-09-18--(2)
  • Vacuum ejector based on patented COAX® technology with integrated controls.
  • Choose between generic electrical interface with several mounting options in accordance with ISO 9409-1 standard, or custom made for Universal Robots (UR) collaborative robots (UR3, UR5 and UR10).
  • UR software capabilities (UR Caps) for quick and easy installation/implementation and programming, compatible with E-series and CB-series (for the UR custom made).
  • Optimized design for high reliability.
  • Mechanical and electrical interfaces.
  • Light weight and low build height.
  • Integrated safety related functions.
  • Flexible setting options, and optional add-ons available, to perfectly match application needs.
  • Valves with adaptive PWM (Pulse Width Modulation) to reduce heat generation and further improve reliability.
  • Extra valve protection (Automatic Condition Monitoring, ACM, function).
Configure/Ordering
Support / CAD
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2020 Privacy notice

Follow us

Contact us