If you are having trouble logging in, please clear your cookies 

Feedback

Choose your language

Close

KCS Cobot gripper

KCS series represents a flexible gripper solution tailor-made for collaborative robots (so called cobots). It is characterized by its flexibility to handle a great variety of objects. Available with foam technology and flow control restrictors or as a bag handling gripper. The KCS are equipped with one or two efficient and dust tolerant COAX® SX ejectors of easy maintenance. A quick connection system makes it easy and fast to remove the gripper head from the pump unit. Different cobot interface options in accordance with ISO 9409-1 makes installation easy. Integrated control valves and vacuum sensing are options possible to select in the KCS configurator.


Piab AB © 2020 Privacy notice

Follow us

Contact us