Feedback

Choose your language

Close

Advanced gripping solutions

Advanced gripping solutions are complete gripper systems for specific application areas. The ready-to-go grippers are designed to be installed directly on the robot arm or tool changer. Several mounting interface options, in accordance with ISO-9409-1, are available, making it easy to install on most robot brands. The grippers are made of lightweight materials but still durable. They have predefined components and functions which will suit the target application perfectly. Piab’s advanced gripping solutions will simplify and even eliminate engineering time for grippers, make installation easier and secure that state-of-the-art components are used and dimensioned correctly to achieve maximum performance and productivity for the customer. Some grippers are especially designed and approved by Universal Robots.


piCOBOT_teaser
piCOBOT® vacuum gripper unit
piCOBOT® is a vacuum ejector unit with integrated controls, large visual status indicators and a user-friendly display.
piSOFTGRIP_teaser
piSOFTGRIP® vacuum-driven soft gripper
Lightweight vacuum-driven soft gripper for sensitive and delicate objects, developed especially with food industry automation in mind.
Kenos-KCS-teaser
KCS Cobot gripper
KCS series represents a flexible gripper solution tailor-made for collaborative robots (so called cobots). It is characterized by its flexibility to handle a great variety of objects. Available with foam technology and flow control restrictors or as a bag handling gripper.
CBG-node
3D printed Customizable Bag Gripper (CBG)
The CBG is a configurable 3D printed gripper for handling pouches and bags.

Piab AB © 2020 Privacy notice

Follow us

Contact us