Skip to content
Different accessories to optimize your vacuum conveyor.
Used to ensure female-to-male adaptation in multiple applications, for example, adaption for air inlet filters.
Control unit PPT is designed to control the basic functions of the conveyor. The unit can be ordered with or without manual start/stop. Compliant with ATEX.
Control unit CU is integrated in a stainless steel box for hygienic requirements. The CU is compliant with ATEX.
0
Different product types can’t be compared. Do you want to remove the existing products?