Skip to content
Used to ensure female-to-male adaptation in multiple applications. Particularly, they connect the piFLOW®p SMART Air carrying unit(ACU) and Pipeline emptying unit(PLEU) with the appropriate air inlet filters.
This activity requires login Please login or register to receive the full benefits of piab.com.
Reach the highest level of automation by adding the right amount of air to the process calculated by machine learning.
Additional venting to ensure the emptying of vertical pipe sections. This leads to increased energy-efficiency.
Use this air inlet filter for all kinds of applications where non-conductive materials are conveyed.
Recommended for all applications with high demands especially where acidic materials are conveyed and where antistatic properties are a must.
0
Different product types can’t be compared. Do you want to remove the existing products?