T-slot adapter 3/8" NPT - 1
订货号: 0104111
5 种类

T-slot adapter 3/8" NPT

登录或创建账户以访问我们的所有内容和功能!

种类

  • T-slot adapter G1/8" male
    0104108
  • T-slot adapter G3/8" male
    0104110
  • T-slot adapter 3/8" NPT
    0104111
  • T-slot adapter G1/2" male
    0104112
  • T-slot adapter G3/8" female
    0107942

特性

  • The Piab T-slot adapter enables Piab suction cups to mount to existing boom assemblies and end-of-arm tooling used in the automotive industry. The T-slot adapter threads into the Piab cup fitting and can then be mounted accordingly.
  • The suction cups can be changed quickly and with great ease.
  • Non-rotating feature — good when using oval suction cups.