缓冲杆
对比
请帮我选择
对比
产品编号: 0208901
18 变量
Level compensator KSPH, G 1/8" male, stroke 25, non rotating
阅读全文
Read less
查看是否有库存
询求报价
Downloads
Share via Email
变量
0208901
Level compensator KSPH, G 1/8" male, stroke 25, non rotating
对比
0208903
Level compensator KSPH, G 1/8" male, stroke 50, non rotating
对比
0208905
Level compensator KSPH, G 1/8" male, stroke 75, non rotating
对比
0208907
Level compensator KSPH, G 1/8" female, stroke 25, non rotating
对比
0208909
Level compensator KSPH, G 1/8" female, stroke 50, non rotating
对比
0208911
Level compensator KSPH, G 1/8" female, stroke 75, non rotating
对比
0208913
Level compensator KSPH, G 1/4" female, stroke 25, non rotating
对比
0208915
Level compensator KSPH, G 1/4" female, stroke 50, non rotating
对比
0208917
Level compensator KSPH, G 1/4" female, stroke 75, non rotating
对比
0208919
Level compensator KSPH, G 1/4" male, stroke 25, non rotating
对比
0208922
Level compensator KSPH, G 1/4" male, stroke 50, non rotating
对比
0208924
Level compensator KSPH, G 1/4" male, stroke 75, non rotating
对比
0208926
Level compensator KSPH, G 3/8" female, stroke 25, non rotating
对比
0208928
Level compensator KSPH, G 3/8" female, stroke 50, non rotating
对比
0208930
Level compensator KSPH, G 3/8" female, stroke 75, non rotating
对比
0208932
Level compensator KSPH, G 3/8" male, stroke 25, non rotating
对比
0208934
Level compensator KSPH, G 3/8" male, stroke 50, non rotating
对比
0208936
Level compensator KSPH, G 3/8" male, stroke 75, non rotating
对比
Show all (18)
Show less
功能
Adjust differences in levels, for example on lifting devices with several suction cups.
Less demand for exact positioning of vacuum handling device.
Provides a certain degree of shock and vibration absorption.
Allows for soft placement of cups on sensitive or thin objects.
Non-rotational design, suitable for use with oval suction cups.
Wide range of thread connections and stroke lengths.
行业
汽车
装卸金属板
去除塑料零件
塑料
去除塑料零件
规格
Imperial
Metric
常规
物料
STEEL, BR, PM
最低温度
0 - 80 °C
最小重量
160 g
容积
3.4 cm³
作用距离/冲程
25 mm
弹簧常数
0.7 N/mm
最小弹簧弹力
6.37 - 23.87 N
尺寸图纸
本活动需要登录
请
登录
或
注册
领取piab.com的全部优惠。
资源
CAD
Level compensator KSPH, G 1/8" male, stroke 25, non rotating
单页
Level compensator KSPH, G 1/8" male, stroke 25, non rotating
手册
吸盘及橡胶制品储存指南
白皮书
吸盘:真空抓取利器