U06-00 Union Y - 1
订货号: 0214722
2 种类

U06-00 Union Y

Applicable for both vacuum and positive pressure applications.Operating pressure range: -100kPa~1MPa.Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes...
阅读更多
登录或创建账户以访问我们的所有内容和功能!

种类

  • U06-00 Union Y
    0214722
  • U08-00 Union Y
    0214724

特性

  • Applicable for both vacuum and positive pressure applications.
  • Operating pressure range: -100kPa~1MPa.
  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes.
  • Release collar allows easy removal of tubing without causing damage to the tube.
  • * Sold in Packs of 10