建议

分类

产品

内容

缓冲杆  LC12 - M5 - 1
订货号: 0127103
4 种类

缓冲杆 LC12 - M5

对于带多个吸盘的举升设备或类似设备,缓冲杆可对各点的水平高度差异进行调节。对真空搬运设备的准确定位要求已不像过去那样严格。缓冲杆在调节水平高度差异的同时,还能提供一定的减震/振作用。
登录或创建账户以访问我们的所有内容和功能!

种类

  • Level compensator LC12-F0510, M5 female, stroke 10
    0127103
  • Level compensator LC12-M0510, M5 male, stroke 10
    0127104
  • Level compensator LC12-F0525, M5 female, stroke 25
    0127105
  • Level compensator LC12-M0525, M5 male, stroke 25
    0127106

特性

  • Adjust differences in levels, for example on lifting devices with several suction cups.
  • Less demand for exact positioning of vacuum handling device.
  • Provides a certain degree of shock and vibration absorption.
  • Allows for soft placement of cups on sensitive or thin objects.
  • Non-rotational design, suitable for use with oval suction cups.
  • Wide range of thread connections and stroke lengths.