Lab Vac LVH40 - 1
订货号: 0103684
2 种类

Lab Vac LVH40

Piab耐化学性真空泵基于Piab传统真空泵研发,适用于化学工业以及化学侵蚀性环境下应用。
登录或创建账户以访问我们的所有内容和功能!

种类

  • Lab Vac LVH40K6, Viton® sealings, Kalrez flap valves
    0103684
  • Lab Vac LVH40K6, EPDM sealings, Kalrez flap valves
    0124540

特性

  • Vacuum pumps tailor-made for labratory applications, such as degassing, vacuum filtering, gel drying and rotation evaporation.
  • High vacuum levels to 20 mbar abs. with a maximum vacuum flow of 9 m3/h.
  • No risk for "back draft" which can cause damaged test samples.
  • Low noise level.
  • Easy to install and virtually no maintenace.
  • Energy efficient vacuum pumps based on environmental friendly technology.
  • High chemical resistance, option with KalRez sealing material makes the chemical resistance unsurpassed.