建议

分类

产品

内容

piSAVE® sense - 1
订货号: 0202396
12 种类

piSAVE® sense

您可以灵活选用电磁阀、电动阀或真空控制阀。真空控制阀 (Vacustat) 能在设备达到预设真空度后自动切断真空泵的压缩空气流,从而最大程度地减少压缩空气能耗。
登录或创建账户以访问我们的所有内容和功能!

种类

  • piSAVE® sense Multiple port fitting 02/60 (yellow)
    0202396
  • piSAVE® sense Multiple port fitting 03/60 (green)
    0128719
  • piSAVE® sense Multiple port fitting 04/60 (blue)
    0128731
  • piSAVE® sense Multiple port fitting 05/60 (red)
    0128733
  • piSAVE® sense 02/60 (yellow),10p, incl. Assembly tool
    0202394
  • piSAVE® sense 02/60 (yellow), 100p, incl. Assembly tool
    0202395
  • piSAVE® sense 03/60 (green), 10p, incl. Assembly tool
    0202424
  • piSAVE® sense 04/60 (blue), 10p, incl. Assembly tool
    0202425
  • piSAVE® sense 05/60 (red), 10p, incl. Assembly tool
    0202426
  • piSAVE® sense 03/60 (green), 100p, incl. Assembly tool
    0202427
  • piSAVE® sense 04/60 (blue), 100p, incl. Assembly tool
    0202428
  • piSAVE® sense 05/60 (red), 100p, incl. Assembly tool
    0202429

特性

  • Vacuum check valves which allows a few suction cups to miss the object(s) and still maintain enough vacuum level in the system with quick response and release times.
  • The vacuum check valves shall be used in a centralized vacuum system, one for each suction cup.
  • Designing with vacuum check valves will require a smaller vacuum pump and save energy.
  • Also suitable for objects with surface leakage around the lip of the suction cup.
  • Available in four sizes with different flow performance/characteristics to suit different degree of leakage on handled material and different size of cups.
  • The valves are supplied separately for integration or mounted in an Al-fitting with female and male threaded connections to facilitate installation.