建议

分类

产品

内容

Suction cup OBF35X90P Polyurethane 55/60, 3/8" NPT female - 1
订货号: 0122287
9 种类

Suction cup OBF35X90P Polyurethane 55/60, 3/8" NPT female

专为油质表面设计的摩擦吸盘,适用于搬运金属成型工艺中的板材。归功于其强劲的油质表面抓取性能,该吸盘的剪切力承受能力普遍达到同类传统吸盘的2到4倍。OBF-P吸盘专为带平整和略凸表面的椭圆形工件而设计,如汽车行业中常见的车身零件。可搬运存在高度差异的工件。这种DURAFLEX®吸盘采用专门研制的无痕材料制成,将橡胶的弹性...
阅读更多
登录或创建账户以访问我们的所有内容和功能!

种类

  • Suction cup OBF35X90P Polyurethane 55/60, 3/8" NPT female
    0122287
  • Suction cup OBF35x90P Polyurethane 55/60, G3/8" male, with mesh filter
    0119121
  • Suction cup OBF35x90P Polyurethane 55/60, M10x1.5 male
    0121436
  • Suction cup OBF35x90P Polyurethane 55/60, G3/8" female, 17 mm thread
    0200694
  • Suction cup OBF35x90P Polyurethane 55/60, G3/8" female
    0119123
  • Suction cup OBF35x90P Polyurethane 55/60, T-slot with mesh filter
    0213929
  • 吸盘 OBF35X90P 聚氨酯 55/60, G1/4"内螺纹
    0213915
  • Suction cup OBF35x90P Polyurethane 60/62 MM14M
    0242504
  • OBF35x90P.5X.G14M G1/4" Male
    0213919

特性

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "OBF" design is suitable  for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
  • Can handle objects with height differences.
  • Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.