Piab Modular Automation Tooling (PMAT)
对比
请帮我选择
对比
产品编号: 0119498
18 变量
Centralized vacuum connection, G threads, Lock pin 16, Left or Right hand connection
阅读全文
Read less
查看是否有库存
询求报价
Downloads
Share via Email
变量
0119498
Centralized vacuum connection, G threads, Lock pin 16, Left or Right hand connection
对比
0110434
Centralized vacuum connection, G threads, Lock pin 19, Left or Right hand connection
对比
0110433
Centralized vacuum connection, G threads, Ball joint, Left or Right hand connection
对比
0121066
Centralized vacuum connection, NPT threads, Lock pin 16, Left or Right hand connection
对比
0121068
Centralized vacuum connection, NPT threads, Lock pin 19, Left or Right hand connection
对比
0120716
Centralized vacuum connection, NPT threads, Ball joint, Left or Right hand connection
对比
0109230
Centralized vacuum connection with level compensator, G threads, Lock pin 16, Left hand connection
对比
0121001
Centralized vacuum connection with level compensator, G threads, Lock pin 19, Left hand connection
对比
0121002
Centralized vacuum connection with level compensator, G threads, Ball joint, Left hand connection
对比
0121212
Centralized vacuum connection with level compensato, G threads, Lock pin 16, Right hand connection
对比
0121208
Centralized vacuum connection with level compensator, G threads, Lock pin 19, Right hand connection
对比
0121210
Centralized vacuum connection with level compensator, G threads, Ball joint, Right hand connection
对比
0121067
Centralized vacuum connection with level compensator, NPT threads, Lock pin 16, Left hand connection
对比
0121069
Centralized vacuum connection with level compensator, NPT threads, Lock pin 19, Left hand connection
对比
0121070
Centralized vacuum connection with level compensator, NPT threads, Ball joint, Left hand connection
对比
0121213
Centralized vacuum connection with level compensator, NPT threads, Lock pin 16, Right hand connection
对比
0121209
Centralized vacuum connection with level compensator, NPT threads, Lock pin 19, Right hand connection
对比
0121211
Centralized vacuum connection with level compensator, NPT threads, Ball joint, Right hand connection
对比
Show all (18)
Show less
功能
Connects centralised vacuum to suction cup.
Available in lock pin 16, 19 or ball joint mountings, industry standard.
Available with level compensator to compensate for differences in level of object.
规格
Imperial
Metric
常规
产品编号(备选)
01.19.498
物料
STEEL, AL, CUZN
最低温度
-30 - 70 °C
最小重量
102 - 146 g
尺寸图纸
本活动需要登录
请
登录
或
注册
领取piab.com的全部优惠。
资源
CAD
Centralized vacuum connection, G threads, Lock pin 16, Left or Right hand connection
单页
Centralized vacuum connection, G threads, Lock pin 16, Left or Right hand connection
手册
PMAT Function attachments
证书
Silicone free PMAT
RoHS Compliance Statement PMAT
产品目录
汽车行业 采用创新型真空产品,提高汽车行业生产效率
Piab products for the Automotive Body Shop
相关产品
9 变量
FCF100P
车身和车架 | 车门开/关人体工学工具 | 玻璃组装与安装
浏览
9 变量
FCF75P
汽车
卸垛 | 车身和车架 | 车门开/关人体工学工具
浏览
9 变量
BFF80P
车身和车架 | 卸垛 | 冲压机间钣金输送
浏览
9 变量
BFF110P
车身和车架 | 卸垛 | 冲压机间钣金输送