Suction cup OC35x90P Polyurethane 40 - 1
订货号: 0115306
7 种类

Suction cup OC35x90P Polyurethane 40

适用于带平坦和略凸油质表面的椭圆形工件,如汽车行业中常见的车身零件。DURAFLEX®吸盘采用专门研制的无痕材料制成,将橡胶的弹性和聚氨酯的耐磨性完美地结合在一起。
登录或创建账户以访问我们的所有内容和功能!

种类

  • Suction cup OC35x90P Polyurethane 40, G3/8" female
    0102374
  • Suction cup OC35x90P Polyurethane 40, 3/8" NPSF female
    0102375
  • Suction cup OC35x90P Polyurethane 60, 3/8" NPSF female
    0103303
  • Suction cup OC35x90P Polyurethane 60, G3/8" female
    0103305
  • Suction cup OC35x90P Polyurethane 40
    0115306
  • Suction cup OC35x90P Polyurethane 40, adjustable thread insert G3/8" male with mesh filter
    0115307
  • Suction cup OC35x90P Polyurethane 60, adjustable thread insert G3/8" male with mesh filter
    0115313

特性

  • Suitable for oblong objects with slightly domed or flat and oily surfaces, such as those encountered in body parts in the automotive industry.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
  • Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.