Suction cup OB50x140P Polyurethane 30/60 - 1
订货号: OB50X140P.5K
6 种类

Suction cup OB50x140P Polyurethane 30/60

椭圆形吸盘适用于搬运表面狭长的工件,旨在实现最大举升力。此类吸盘特别适用于表面不规则且要求缓冲杆的应用。就特性而言,它们特别适用于金属板材的搬运。
登录或创建账户以访问我们的所有内容和功能!

种类

  • Suction cup OB50x140P Polyurethane 60, 3/8" NPSF female
    OB50X140P.5E.N40W
  • Suction cup OB50x140P Polyurethane 60, thread insert G3/8" male, with mesh filter
    OB50X140P.5E.G40M
  • Suction cup OB50x140P Polyurethane 30/60, thread insert G3/8" male, with mesh filter
    OB50X140P.5K.G40M
  • Suction cup OB50x140P Polyurethane 30/60, 3/8" NPSF female
    OB50X140P.5K.N40W
  • Suction cup OB50x140P Polyurethane 60
    OB50X140P.5E
  • Suction cup OB50x140P Polyurethane 30/60
    OB50X140P.5K

特性

  • Suitable for level adjustment. Can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • Lifting movement to separate small and thin objects.
  • In the two coloured suction cup, the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
  • DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.