Suction cup OF70x175P Polyurethane 60 - 1
订货号: 0109910
6 种类

Suction cup OF70x175P Polyurethane 60

就特性而言,这款椭圆形吸盘特别适用于金属板材的搬运。
登录或创建账户以访问我们的所有内容和功能!

种类

  • Suction cup OF70x175P Polyurethane 60, 3/8" NPSF female
    0108264
  • Suction cup OF70x175P Polyurethane 60, thread insert G3/8" male, with mesh filter
    0108671
  • Suction cup OF70x175P Polyurethane 40, thread insert G3/8" male, with mesh filter
    0109854
  • Suction cup OF70x175P Polyurethane 40, 3/8" NPSF female
    0109855
  • Suction cup OF70x175P Polyurethane 60
    0109910
  • Suction cup OF70x175P Polyurethane 40
    0109911

特性

  • Suitable for flat and rough surfaces.
  • Fair stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object.
  • DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.