Feedback

Choose your language

Close

piSAVE® optimize

piSAVE® optimize
  • Vacuum controlled proportional pressure regulator, a fully pneumatic device suitable for air-driven ejectors/pumps.
  • The feed pressure to the vacuum pump/ejector is automatically regulated and controlled to maintain the set vacuum level. Air/energy usage is kept to a minimum for the application (optimized).
  • Recommended for leaking and sealed applications to save energy and secure the right vacuum level.
  • Extra port for Vacuum gauge
  • Air ventilation port with filter
  • Swivel compressed air connections
  • piSAVE® optimize gives maximum feed pressure/flow to vacuum pump/ejector until vacuum level starts to build up .
  • Separate mounting bracket kit
  • Upgrade kit - available as an integrated module for piCLASSIC and Classic vacuum pumps

产品


Piab AB © 2020 隐私声明

关注我们

联系我们