Feedback

Choose your language

Close

piINLINE® MICRO 

piINLINE® MICRO 
  • Patented COAX® cartridge technology....
  • High vacuum flow capacity in relation to energy consumption.
  • Low weight inline design with push-in fittings.
  • Quick and easy installation directly on the hose.
  • Si/Ti cartridge at 0.6 MPa for extra vacuum flow.
  • Bi cartridge for reliability at low feed pressures.
  • Ti/Xi cartridge at 0.4/0.5 MPa when high flow and deep vacuum is needed.

产品


Piab AB © 2020 隐私声明

关注我们

联系我们