Feedback

Choose your language

Close

COAX® MICRO Bi03-2

COAX® MICRO Bi03-2
  • Two-stage COAX® cartridge - MICRO - probably the world's smallest multistage vacuum ejector.
  • Vacuum level to 83 -kPa at extremly low feed pressure.
  • High operational reliability in case of fluctuating or low compressed-air pressure.
  • The low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.
  • Suitable for handling sealed objects.

产品


Piab AB © 2020 隐私声明

关注我们

联系我们